AD7864
PRODUCTIONHigh Speed, Low Power, 4-channel Simultaneous Sampling, 12-Bit ADC
- Part Models
- 6
- 1ku List Price
- Starting From $23.66
Part Details
|
|
The AD7864 is a high speed, low power, 4-channel, simulta-neous sampling 12-bit analog-to-digital converter (ADC) that operates from a single 5 V supply. The part contains a 1.65 μs successive approximation ADC, four track-and-hold amplifiers, a 2.5 V reference, an on-chip clock oscillator, signal conditioning circuitry, and a high speed parallel interface. The input signals on four channels sample simultaneously preserving the relative phase information of the signals on the four analog inputs. The part accepts analog input ranges of ±10 V, ±5 V (AD7864-1), 0 V to +2.5 V, 0 V to +5 V (AD7864-2), and ±2.5 V (AD7864-3).
Any subset of the four channels can be converted to maximize the throughput rate on the selected sequence. Select the channels to convert via hardware (channel select input pins) or software (programming the channel select register).
A single conversion start signal (CONVST) simultaneously places all the track-and-holds into hold and initiates a conversion sequence for the selected channels. The EOC signal indicates the end of each individual conversion in the selected conversion sequence. The BUSY signal indicates the end of the conversion sequence.
Data is read from the part by a 12-bit parallel data bus using the standard CS and RD signals. Maximum throughput for a single channel is 500 kSPS. For all four channels, the maximum throughput is 130 kSPS for the read-during-conversion sequence operation. The throughput rate for the read-after-conversion sequence operation depends on the read cycle time of the processor. See the Timing and Control section. The AD7864 is available in a small (0.3 square inch area) 44-lead MQFP.
Documentation
Data Sheet 1
Technical Articles 1
Evaluation Design File 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7864ASZ-1 | 44-Lead MQFP (13.9mm x 10mm) | ||
AD7864ASZ-1REEL | 44-Lead MQFP (13.9mm x 10mm) | ||
AD7864ASZ-2 | 44-Lead MQFP (13.9mm x 10mm) | ||
AD7864ASZ-3 | 44-Lead MQFP (13.9mm x 10mm) | ||
AD7864BSZ-1 | 44-Lead MQFP (13.9mm x 10mm) | ||
AD7864BSZ-1REEL | 44-Lead MQFP (13.9mm x 10mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 7, 2016 - 16_0033 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select QFP Products |
||
AD7864ASZ-1 | PRODUCTION | |
AD7864ASZ-1REEL | PRODUCTION | |
AD7864ASZ-2 | PRODUCTION | |
AD7864ASZ-3 | PRODUCTION | |
AD7864BSZ-1 | PRODUCTION | |
AD7864BSZ-1REEL | PRODUCTION | |
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
AD7864ASZ-1 | PRODUCTION | |
AD7864ASZ-1REEL | PRODUCTION | |
AD7864ASZ-2 | PRODUCTION | |
AD7864ASZ-3 | PRODUCTION | |
AD7864BSZ-1 | PRODUCTION | |
AD7864BSZ-1REEL | PRODUCTION | |
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
AD7864ASZ-1 | PRODUCTION | |
AD7864ASZ-1REEL | PRODUCTION | |
AD7864ASZ-2 | PRODUCTION | |
AD7864ASZ-3 | PRODUCTION | |
AD7864BSZ-1 | PRODUCTION | |
AD7864BSZ-1REEL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.