AD7863

PRODUCTION

Simultaneous Sampling Dual 175 kSPS 14-Bit A/D Converter

Part Models
14
1ku List Price
Starting From $25.12

Part Details

  • Two fast 14-bit ADCs
  • Four input channels
  • Simultaneous sampling and conversion
  • 5.2 μs conversion time
  • Single supply operation
  • High speed parallel interface
  • Low power, 70 mW typical
  • Selection of input ranges 
    ±10 V for AD7863-10 
    ±2.5 V for AD7863-3 
    0 V to 2.5 V for AD7863-2
  • Power saving mode, 105 μW maximum
  • Overvoltage protection on analog inputs
  • 14-bit lead compatible upgrade to AD7862
AD7863
Simultaneous Sampling Dual 175 kSPS 14-Bit A/D Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

IBIS Model 1

Latest Discussions

Recently Viewed