AD7861

PRODUCTION

11-Bit Resolution Simultaneous Sampling ADC

Part Models
1
1ku List Price
Starting From $21.07

Part Details

  • 11-Bit Resolution Analog-to-Digital Converter
  • Seven Single-Ended Analog Inputs
    Four Input Channels Simultaneously Sampled
    Expansion with 4 Multiplexed Inputs
  • Internal 2.5 V Reference
  • 3.2 µs Conversion Time per Channel
  • User Definable Channel Sequencing
  • Single Supply +5 V Operation
  • Double Buffered Register Outputs
  • 6.25 MHz to 12.5 MHz Operating Clock Range
AD7861
11-Bit Resolution Simultaneous Sampling ADC
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed