AD7859
PRODUCTION3 V to 5 V Single Supply, 200 kSPS 8-Channel, 12-Bit, Parallel Sampling ADCs
- Part Models
- 6
- 1ku List Price
- Starting From $9.32
Part Details
|
|
The AD7859/AD7859L are high speed, low power, 8-channel, 12-bit ADCs which operate from a single 3 V or 5 V power supply, the AD7859 being optimized for speed and the AD7859L for low power. The ADC contains self-calibration and system calibration options to ensure accurate operation over time and temperature and have a number of power-down options for low power applications.
The AD7859 is capable of 200 kHz throughput rate while the AD7859L is capable of 100 kHz throughput rate. The input track-and-hold acquires a signal in 500 ns and features a pseudo-differential sampling scheme. The AD7859 and AD7859L input voltage range is 0 to VREF (unipolar) and -VREF/2 to +VREF/2 about VREF/2 (bipolar) with both straight binary and 2s complement output coding respectively. Input signal range is to the supply and the part is capable of converting full-power signals to 100 kHz.
CMOS construction ensures low power dissipation of typically 5.4 mW for normal operation and 3.6 µW in power-down mode. The part is available in 44-pin, plastic quad flatpack package (PQFP) and plastic lead chip carrier (PLCC).
Documentation
Data Sheet 1
Technical Articles 1
Evaluation Design File 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7859APZ-REEL | 44-Lead PLCC | ||
AD7859ASZ | 44-Lead MQFP (13.9mm x 10mm) | ||
AD7859ASZ-REEL | 44-Lead MQFP (13.9mm x 10mm) | ||
AD7859BSZ | 44-Lead MQFP (13.9mm x 10mm) | ||
AD7859LASZ | 44-Lead MQFP (13.9mm x 10mm) | ||
AD7859LASZ-REEL | 44-Lead MQFP (13.9mm x 10mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
AD7859ASZ | PRODUCTION | |
AD7859ASZ-REEL | PRODUCTION | |
AD7859BSZ | PRODUCTION | |
AD7859LASZ | PRODUCTION | |
AD7859LASZ-REEL | PRODUCTION | |
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
AD7859ASZ | PRODUCTION | |
AD7859ASZ-REEL | PRODUCTION | |
AD7859BSZ | PRODUCTION | |
AD7859LASZ | PRODUCTION | |
AD7859LASZ-REEL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.