AD7856

PRODUCTION

5 V Single-Supply, 8-Channel, 14-Bit, 285 kSPS, Serial Sampling ADC

Part Models
5
1ku List Price
Starting From $15.59

Part Details

  • Single 5 V Supply
  • 285 kSPS Throughput Rate
  • Self- and System Calibration with Autocalibration on Power-Up
  • Eight Single-Ended or Four Pseudo-Differential Inputs
  • Low Power: 60 mW Typ
  • Automatic Power-Down After Conversion (2.5 µW Typ)
  • Flexible Serial Interface: 8051/SPI®/QSPI/µP Compatible
  • 24-Lead DIP, SOIC and SSOP Packages
AD7856
5 V Single-Supply, 8-Channel, 14-Bit, 285 kSPS, Serial Sampling ADC
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed