AD7853

PRODUCTION

3 V to 5 V Single Supply, 200 kSPS, 12-Bit, Serial Sampling ADC

Part Models
4
1ku List Price
Starting From $10.82

Part Details

  • Specified for VDD of 3 V to 5.5 V
  • Read-Only Operation
  • AD7853–200 kSPS; AD7853L–100 kSPS
  • System and Self-Calibration with Autocalibration on Power-Up
  • Automatic Power Down After Conversion (25 mW)
  • Low Power:
    AD7853: 12 mW (VDD = 3 V)
    AD7853L: 4.5 mW (VDD = 3 V)
  • Flexible Serial Interface:
    8051/SPI®/QSPI/µP Compatible
  • 24-Lead DIP, SOIC and SSOP Packages
AD7853
3 V to 5 V Single Supply, 200 kSPS, 12-Bit, Serial Sampling ADC
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD7853
AD7853 Evaluation Board

Latest Discussions

Recently Viewed