AD7829-1

PRODUCTION

3 V/5 V, 2 MSPS, 8-Bit, 8-Channel ADC

Part Models
4
1ku List Price
Starting From $4.12

Part Details

  • 8-bit half-flash ADC with 420 ns conversion time
  • Eight single-ended analog input channels
    Available with input offset adjust
  • SNR performance given for input frequencies up to 10 MHz
  • Automatic power-down at the end of conversion
  • Flexible parallel interface with EOC pulse to allow stand-alone operation
  • On-chip track-and-hold
  • On-chip reference (2.5 V)
  • Wide operating supply range
    3 V ± 10% and 5 V ± 10%
  • Input ranges
    0 V to 2 Vp-p, VDD = 3 V ± 10%
    0 V to 2.5 Vp-p, VDD = 5 V ± 10%
AD7829-1
3 V/5 V, 2 MSPS, 8-Bit, 8-Channel ADC
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD7829-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed