AD7828

NOT RECOMMENDED FOR NEW DESIGNS

High Speed , 8-Channel, 8-Bit CMOS ADC

Part Details

  • 4 or 8 Analog Input Channels
  • Built-In Track-and-Hold Function
  • 10 kHz Signal Handling on Each Channel
  • Fast Microprocessor Interface
  • Single 5 V Supply
  • Low Power: 50 mW
  • Fast Conversion Rate: 2.5 µs/Channel
  • Tight Error Specification: 1/2 LSB
AD7828
High Speed , 8-Channel, 8-Bit CMOS ADC
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed