AD7823

PRODUCTION

2.7 V to 5.5 V, 4.5 ms, 8-Bit ADC in 8-Lead microSOIC/DIP

Part Models
5
1ku List Price
Starting From $4.17

Part Details

  • 8-Bit ADC with 4 µs Conversion Time
  • Small Footprint 8-Lead microSOIC Package
  • Specified Over a –40°C to +125°C Temperature Range
  • Inherent Track-and-Hold Functionality
  • Operating Supply Range: 2.7 V to 5.5 V
  • Optional Automatic Power-Down
  • Microcontroller Compatible Serial Interface
  • Specifications at 2.7 V to 5.5 V and 
    5 V ± 10%
  • Low Power Operation:
    570 µW at 10 kSPS Throughput Rate
    2.9 mW at 50 kSPS Throughput Rate
  • Analog Input Range: 0 V to VREF
  • Reference Input Range: 0 V to VDD
  • "Drop In" Upgrade to 10 Bits Available (AD7810)
AD7823
2.7 V to 5.5 V, 4.5 ms, 8-Bit ADC in 8-Lead microSOIC/DIP
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed