AD7822

PRODUCTION

3 V/5 V, 2 MSPS, 8-Bit, 1-/4-/8-Channel Sampling ADCs

Part Models
5
1ku List Price
Starting From $6.29

Part Details

  • 8-bit half-flash ADC with 420 ns conversion time
  • 1, 4 and 8 Single-Ended Analog Input Channels Available with Input Offset Adjust
  • On-Chip Track-and-Hold
  • SNR Performance Given for Input Frequencies Up to 10 MHz
  • Automatic Power-Down at the End of Conversion
  • On-Chip Reference (2.5 V)
  • Wide Operating Supply Range
    3 V ± 10% and 5 V ± 10%
  • Input Ranges:
    0 V to 2 Vp-p, VDD = 3 V ± 10%
    0 V to 2.5 Vp-p, VDD = 5 V ± 10%
  • Flexible Parallel Interface with EOC Pulse to Allow Stand-Alone Operation
AD7822
3 V/5 V, 2 MSPS, 8-Bit, 1-/4-/8-Channel Sampling ADCs
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions