AD7821

NOT RECOMMENDED FOR NEW DESIGNS

High Speed, µP-Compatible, CMOS, 8-Bit Sampling ADC

Part Models
9
1ku List Price
Starting From $18.97

Part Details

  • Fast Conversion Time: 660 ns Max
  • 100 kHz Track-and-Hold Function
  • 1 MHz Sample Rate
  • Unipolar and Bipolar Input Ranges
  • Ratiometric Reference Inputs
  • No External Clock
  • Extended Temperature Range Operation
  • Skinny 20-Lead DIPs, SOIC, and
    Surface-Mount Packages
AD7821
High Speed, µP-Compatible, CMOS, 8-Bit Sampling ADC
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed