AD7817

PRODUCTION

Temperature Sensor (On Chip) 4-Channel, 9 µs, 10-Bit ADC

Part Models
10
1ku List Price
Starting From $6.54

Part Details

  • 10-Bit ADC with 9 µs Conversion Time
  • The AD7816 Is a Temperature Measurement Only Device
  • On-Chip Temperature Sensor
    Resolution of 0.25°C
    ±2°C Error from −40°C to +85°C
    −55°C to +125°C Operating Range
  • Wide Operating Supply Range 2.7 V to 5.5 V
  • On-Chip Reference (2.5 V ± 1%)
  • Over-Temperature Indicator
  • Automatic Power-Down at the End of a Conversion
  • Low Power Operation
    4 µW at a Throughput Rate of 10 SPS
    40 µW at a Throughput Rate of 1 kSPS
    400 µW at a Throughput Rate of 10 kSPS
  • See data sheet for additional features
AD7817
Temperature Sensor (On Chip) 4-Channel, 9 µs, 10-Bit ADC
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Latest Discussions

Recently Viewed