AD7813

PRODUCTION

+2.7 V to +5.5 V, 400 kSPS 8-/10-Bit Sampling ADC

Part Models
5
1ku List Price
Starting From $5.44

Part Details

  • 8-/10-Bit ADC with 2.3 µs Conversion Time
  • On-Chip Track and Hold
  • Operating Supply Range: 2.7 V to 5.5 V
  • 8-Bit Parallel Interface:
    8-Bit + 2-Bit Read
  • Analog Input Range: 0 V to VREF
  • Reference Input Range: 1.2 V to VDD
  • Specifications at 2.7 V–3.6 V and 5 V ± 10%
  • Power Performance
    • Normal Operation
      10.5 mW, VDD = 3 V
    • Automatic Power-Down
      34.6 µW @ 1 kSPS, VDD = 3 V
AD7813
+2.7 V to +5.5 V, 400 kSPS 8-/10-Bit Sampling ADC
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed