AD7811

PRODUCTION

10-Bit, 4-Channel, 350 kSPS, Serial A/D Converter

Part Models
5
1ku List Price
Starting From $5.60

Part Details

  • 10-Bit ADC with 2.3 µs Conversion Time
  • Four Single-Ended Inputs to Configure as Three Pseudo Differential Inputs with Respect to a Common, or as Two Independent Pseudo Differential Channels
  • Onboard Track and Hold
  • Onboard Reference 2.5 V ± 2.5%
  • Operating Supply Range: 2.7 V to 5.5 V
  • Specifications at 2.7 V–3.6 V and 5 V ± 10%
  • DSP-/Microcontroller-Compatible Serial Interface
  • High Speed Sampling and Automatic 
  • Power-Down Modes
  • Package Address Pin on AD7811 and AD7812 Allows Sharing of Serial Bus in Multipackage Applications
  • Input Signal Range: 0 V to VREF
  • Reference Input Range: 1.2 V to VDD
  • Qualified for Automotive Applications
AD7811
10-Bit, 4-Channel, 350 kSPS, Serial A/D Converter
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed