AD781

PRODUCTION

High Speed, Monolithic SHA with a Max Acquisition Time for 700 ns to 0.01% Over Temperature

Part Models
2
1ku List Price
Starting From $15.41

Part Details

  • Acquisition Time to 0.01%: 700 ns Maximum
  • Low Power Dissipation: 95 mW
  • Low Droop Rate: 0.01 µV/µs
  • Fully Specified and Tested Hold Mode Distortion
  • Total Harmonic Distortion: -80 dB Maximum
  • Aperture Jitter: 75 ps Maximum
  • Internal Hold Capacitor
  • Self-Correcting Architecture
  • 8-Pin Mini Cerdip and Plastic Package
  • MIL-STD-883 Compliant Versions Available
AD781
High Speed, Monolithic SHA with a Max Acquisition Time for 700 ns to 0.01% Over Temperature
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed