AD7809
PRODUCTION+3.3 V to +5 V Quad/Octal 10-Bit DAC
- Part Models
- 2
- 1ku List Price
- Starting From $16.23
Part Details
|
|
The AD7804/AD7808 are quad/octal 10-bit digital-to-analog converters, with serial load capabilities, while the AD7805/AD7809 are quad/octal 10-bit digital-to-analog converters with parallel load capabilities. These parts operate from a +3.3 V to +5 V (10%) power supply and incorporates an on-chip reference. These DACs provide output signals in the form of VBIAS VSWING. VSWING is derived internally from VBIAS. On-chip control registers include a system control register and channel control registers. The system control register has control over all DACs in the package. The channel control registers allow individual control of DACs. The complete transfer function of each individual DAC can be shifted around the VBIAS point using an on-chip Sub DAC. All DACs contain double buffered data inputs, which allow all analog outputs to be simultaneously updated using the asynchronous LDAC input.
Applications
Data Sheet, Rev. A, 12/98
Documentation
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7809BSTZ | 44-Lead TQFP (10mm x 10mm) | ||
AD7809BSTZ-REEL | 44-Lead TQFP (10mm x 10mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
AD7809BSTZ | PRODUCTION | |
AD7809BSTZ-REEL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.