AD7808

PRODUCTION

+3.3 V to +5 V Quad/Octal 10-Bit DAC

Part Models
2
1ku List Price
Starting From $14.03

Part Details

  • Four 10-Bit DACs in One Package
  • Serial and Parallel Loading Facilities Available
    AD7804 Quad 10-Bit Serial Loading
    AD7805 Quad 10-Bit Parallel Loading
    AD7808 Octal 10-Bit Serial Loading
    AD7809 Octal 10-Bit Parallel Loading
  • +3.3 V to +5 V Operation
  • Power-Down Mode
  • Power-On Reset
  • Standby Mode (All DACs/Individual DACs)
  • Low Power All CMOS Construction
  • 10-Bit Resolution
  • Double Buffered DAC Registers
  • Dual External Reference Capability
AD7808
+3.3 V to +5 V Quad/Octal 10-Bit DAC
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions