AD7788

PRODUCTION

16-Bit, Single-Channel, Ultra Low Power, Sigma-Delta A/D Converter

Part Models
4
1ku List Price
Starting From $2.81

Part Details

  • 16-bit resolution
  • Power
    • Supply: 2.5 V to 5.25 V operation
    • Normal: 75 µA maximum
    • Power-down: 1 µA maximum
  • RMS noise: 1.5 µV
  • 16-bit p-p resolution
  • Integral nonlinearity: 3.5 ppm typical
  • Simultaneous 50 Hz and 60 Hz rejection
  • Internal clock oscillator
  • VDD monitor channel
  • 10-lead MSOP
AD7788

16-Bit, Single-Channel, Ultra Low Power, Sigma-Delta A/D Converter

Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Latest Discussions

Recently Viewed