AD7783

PRODUCTION

Read-Only, Pin-Configured, 24-bit Sigma-Delta ADC with Excitation Current Sources

Part Details

    ON-CHIP FUNCTIONS
    • Rail-to-Rail Input Buffer and PGA
    INTERFACE
    • Master or Slave Mode of Operation
    • Slave Mode
      3-Wire Serial
      SPI®, QSPI, MICROWIRE, and DSP-Compatible
      Schmitt Trigger on SCLK
    POWER
    • Specified for Single 3 V and 5 V Operation
    • Normal: 1.3 mA @ 3 V
    • Power-Down: 9 µA
  • Single-Channel, 24-Bit Σ-Δ ADC
  • Pin Configurable (No Programmable Registers)
    ISOURCE Select
    Pin Programmable Input Ranges (±2.56 V or
    ±160 mV)
  • Fixed 19.79 Hz Update Rate
  • Simultaneous 50 Hz and 60 Hz Rejection
  • 24-Bit No Missing Codes
  • 18.5-Bit p-p Resolution (±2.56 V Range)
  • 16.5-Bit p-p Resolution (±160 mV Range)
AD7783
Read-Only, Pin-Configured, 24-bit Sigma-Delta ADC with Excitation Current Sources
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Evaluation Kits

EVAL-AD7783

AD7783 Evaluation Board

Product Details

The EVAL-AD7783EBZ is a fully featured evaluation board for the AD7783.The evaluation board can be connected to a PC via the parallel port. Software is provided enabling the user to perform detailed analysis of the ADC's performance.

EVAL-AD7783
AD7783 Evaluation Board

Latest Discussions

Recently Viewed