AD7782

PRODUCTION

2-Channel, Read-Only, Pin-Configured, 24-bit Sigma-Delta ADC

Part Models
3
1ku List Price
Starting From $5.45

Part Details

  • 2-Channel, 24-Bit Σ-Δ ADC
    Pin Configurable (No Programmable Registers)
    Pin Selectable Input Channels
    Pin Programmable Input Ranges (±2.56 V or ±160 mV)
  • Fixed 19.79 Hz Update Rate
  • Simultaneous 50 Hz and 60 Hz Rejection
  • 24-Bit No Missing Codes
  • Interface
    Master or Slave Mode of Operation
  • Power
    Specified for Single 3 V and 5 V Operation
    Normal: 1.3 mA @ 3 V
    Power-Down: 9 µA
  • See data sheet for additional features
AD7782
2-Channel, Read-Only, Pin-Configured, 24-bit Sigma-Delta ADC
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Latest Discussions