AD7781

PRODUCTION

20-Bit, Pin-Programmable, Ultralow Power Sigma-Delta ADC

Part Models
8
1ku List Price
Starting From $5.09

Part Details

  • Pin-programmable filter response
    Update rate: 10 Hz or 16.7 Hz
  • Pin-programmable in-amp gain
  • Pin-programmable power-down and reset
  • Status function
  • Internal clock oscillator
  • Internal bridge power-down switch
  • Current:
    115 μA typical (Gain = 1)
    330 μA typical (Gain = 128)
  • Simultaneous 50 Hz/60 Hz rejection
  • Please see data sheet for additional features
AD7781
20-Bit, Pin-Programmable, Ultralow Power Sigma-Delta ADC
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Evaluation Kits

EVAL-AD7781

AD7781 Evaluation Board

Features and Benefits

  • Full-featured evaluation board for the AD7781
  • Standalone USB interface
  • Various linking options
  • PC software for control of AD7781

Product Details

The EVAL-AD7781 is the evaluation board for the AD7781, which is a pin programmable, low power, 20-bit sigma-delta (Σ-Δ) ADC. The AD7781 is a complete analog front end for low frequency measurement applications such as bridge sensor systems. It contains one differential input and includes a low noise instrumentation amplifier. The output data rate can be programmed to 10 Hz or 16.7 Hz. The AD7781 also has an on-board clock, eliminating the need for an external clock. It employs a Σ-Δ conversion technique to realize up to 20 bits of no missing codes performance. The input signal is applied to an analog modulator. The modulator output is processed by an on-chip digital filter. The analog input channel of the AD7781 accepts analog input signals of ±VREF or ±VREF/128. With the update rate programmed to 10 Hz, the rms noise is 44 nV when the gain is 128. Simultaneous 50 Hz/60 Hz rejection is available at both output data rates.

The evaluation board interfaces to the USB port of an IBM compatible PC. Software is available with the evaluation board that allows users to easily communicate with the AD7781.

Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).

Note that the AD7781 evaluation board software should be installed before connecting the AD7781 evaluation board to the PC.

Another component on the AD7781 evaluation board is the ADP3303 high precision, low power, 3.3 V output voltage regulator, which is used to power the USB/SPI interface.

EVAL-AD7781
AD7781 Evaluation Board

Reference Designs

Weigh Scale System Using the AD7781
CN0108 Circuits from the lab

Weigh Scale Design Using the AD7781 20-Bit Sigma-Delta ADC with Internal PGA

Features and Benefits

  • 20-bit Weigh scale application circuit
  • Integrated PGA allows for wide array of weigh scales
  • Low power and low cost
  • Typically used in portable weigh scale applications
CN0108
Weigh Scale Design Using the AD7781 20-Bit Sigma-Delta ADC with Internal PGA

Latest Discussions

Recently Viewed