AD7763

PRODUCTION

24-Bit, 625 kSPS, 109 dB Sigma-Delta ADC with On-Chip Buffers, Serial Interface

Part Models
1
1ku List Price
Starting From $24.35
Viewing:

Part Details

  • 120 dB dynamic range at 78 kHz output data rate
  • 109 dB dynamic range at 625 kHz output data rate
  • 112 dB SNR at 78 kHz output data rate
  • 107 dB SNR at 625 kHz output data rate
  • 625 kHz maximum fully filtered output word rate
  • Programmable oversampling rate (32× to 256×)
  • Flexible serial interface
  • Please see data sheet for additional features.

AD7763
24-Bit, 625 kSPS, 109 dB Sigma-Delta ADC with On-Chip Buffers, Serial Interface
AD7763 Pin Configuration AD7763 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Evaluation Kits

EVAL-AD7763

AD7763 Evaluation Kit

Product Details

The EVAL-AD7763EDZ is a fully featured evaluation Kit for the AD7763. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.


Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).

EVAL-AD7763
AD7763 Evaluation Kit

Latest Discussions

Recently Viewed