AD7739

PRODUCTION

8-Channel, 4 kHz, 24-Bit Sigma-Delta A/D Converter

Part Models
2
1ku List Price
Starting From $10.79

Part Details

  • High resolution ADC
    24 bits no missing codes
    ±0.0015% Nonlinearity
  • Optimized for Fast Channel Switching
    18-Bits p-p Resolution (21 Bits Effective) at 500 Hz
    16-Bits p-p Resolution (19 Bits Effective) at 4 kHz
    On-Chip Per Channel System Calibration
  • Configurable Inputs 8 Single-Ended or 4 Fully Differential
  • Package: 24-Lead TSSOP
  • Input Ranges
    +625 mV, ±625 mV, +1.25 V, ±1.25 V, +2.5 V, ±2.5 V
  • 3-Wire Serial Interface
    SPI®, QSPI, MICROWIRE and DSP Compatible
    Schmitt Trigger on Logic Inputs
  • Single-Supply Operation
    5 V Analog Supply
    3 V or 5 V Digital Supply
AD7739
8-Channel, 4 kHz, 24-Bit Sigma-Delta A/D Converter
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
AD7194 PRODUCTION 8-Channel, 4.8 kHz, Ultralow Noise, 24-Bit Sigma-Delta ADC with PGA
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Evaluation Kits

EVAL-AD7739

AD7739 Evaluation Kit

Product Details

The EVAL-AD7739EBZ is a fully featured evaluation Board for the AD7739. The evaluation board can be connected to a PC via the PC COM serial port. Software is provided enabling the user to perform detailed analysis of the ADC's performance.

EVAL-AD7739
AD7739 Evaluation Kit

Latest Discussions

Recently Viewed