AD7731

PRODUCTION

Low Noise, High Throughput 24-Bit Sigma-Delta ADC

Part Models
6
1ku List Price
Starting From $16.01

Part Details

  • 24-Bit Sigma-Delta ADC
  • 16 Bits p-p Resolution at 800 Hz Output Rate
  • Programmable Output Rates up to 6.4 kHz
  • Programmable Gain Front End
  • ±0.0015% Nonlinearity
  • Buffered Differential Inputs
  • Programmable Filter Cutoffs
  • FASTStep Mode for Channel Sequencing
  • Single Supply Operation
AD7731
Low Noise, High Throughput 24-Bit Sigma-Delta ADC
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

Design Tool 1

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Evaluation Kits

EVAL-AD7731

AD7731 Evaluation Kit

Product Details

The EVAL-AD7731EBZ is a fully featured evaluation Board for the AD7731. The evaluation board can be connected to a PC via the parallel port. Software is provided enabling the user to perform detailed analysis of the ADC's performance.

EVAL-AD7731
AD7731 Evaluation Kit

Latest Discussions

Recently Viewed