AD7730L

PRODUCTION

CMOS, 24-Bit Low Power Sigma-Delta ADC for Bridge Transducer Applications

Part Models
4
1ku List Price
Starting From $16.89

Part Details

  • Resolution of 230,000 Counts (Peak-to-Peak)
  • Offset Drift: 5 nV/°C
  • Gain Drift: 2 ppm/°C
  • Line Frequency Rejection: >150 dB
  • Buffered Differential Inputs
  • Programmable Filter Cutoffs
  • Specified for Drift Over Time
  • Operates with Reference Voltages of 1 V to 5 V
AD7730L
CMOS, 24-Bit Low Power Sigma-Delta ADC for Bridge Transducer Applications
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

Design Tool 1

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Evaluation Kits

EVAL-AD7730L

AD7730L Evaluation Kit

Product Details

The EVAL-AD7730LEBZ is a fully featured evaluation Board for the AD7730L. The evaluation board can be connected to a PC via the parallel port. Software is provided enabling the user to perform detailed analysis of the ADC's performance.

EVAL-AD7730L
AD7730L Evaluation Kit

Latest Discussions

Recently Viewed