AD7729
PRODUCTION3 V, Dual Sigma-Delta ADC with Auxiliary DAC
- Part Models
- 5
- 1ku List Price
- Starting From $15.59
Part Details
|
|
This monolithic 3 V CMOS device is a low power, two-channel, input port with signal conditioning. The receive path is composed of two, high-performance sigma-delta ADCs with digital filtering. A common bandgap reference feeds the ADCs. A control DAC is included for such functions as AGC. The auxiliary functions can be accessed via the auxiliary port (ASPORT). The maximum output word rate is 270 kHz.
The device is available in a 28-pin TSSOP package and a 28-pin SOIC package.
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7729ARUZ | 28-Lead TSSOP (4.4mm x 9.7mm) | ||
AD7729ARUZ-REEL | 28-Lead TSSOP (4.4mm x 9.7mm) | ||
AD7729ARUZ-REEL7 | 28-Lead TSSOP (4.4mm x 9.7mm) | ||
AD7729ARZ | 28-Lead SOIC (Wide) | ||
AD7729ARZ-RL | 28-Lead SOIC (Wide) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
AD7729ARUZ | PRODUCTION | |
AD7729ARUZ-REEL | PRODUCTION | |
AD7729ARUZ-REEL7 | PRODUCTION | |
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
AD7729ARUZ | PRODUCTION | |
AD7729ARUZ-REEL | PRODUCTION | |
AD7729ARUZ-REEL7 | PRODUCTION | |
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
AD7729ARZ | PRODUCTION | |
AD7729ARZ-RL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Sigma-Delta ADC Tutorial
An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.
Open Tool