AD7666

PRODUCTION

16-Bit, 500 kSPS PulSAR® Unipolar ADC with Ref

Part Models
2
1ku List Price
Starting From $14.69

Part Details

  • 2.5 V Internal Reference:
    Typical Drift 3 ppm/ºC Guaranteed Max Drift 15 ppm/ºC
  • Throughput: 500 kSPS
  • INL: ±2.5 LSB Max (±0.0038% of Full Scale)
  • 16 Bits Resolution with No Missing Codes
  • S/(N+D): 88 dB max @ 20 kHz
  • THD: -96 dB max @ 20 kHz
  • Analog Input Voltage Range: 0 V to 2.5 V
  • No Pipeline Delay
  • SPI®/QSPI/MICROWIRE/DSP Compatible
  • Parallel and Serial 5 V/3 V Interface
  • Single 5 V Supply Operation
  • Power Dissipation:
    66 mW typ, 132 µW @ 1 kSPS
    without REF 81 mW typ with REF
  • Package:
    48-Lead Quad Flat Pack (LQFP)
    48-Lead Chip Scale Package (LFCSP)
    Pin-to-Pin Compatible with
    PulSAR® ADCs
AD7666
16-Bit, 500 kSPS PulSAR® Unipolar ADC with Ref
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD7988-5 PRODUCTION 16-Bit Lower Power PulSAR ADCs in MSOP/LFCSP
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7666

AD7666 Evaluation Kit

Product Details

The EVAL-AD7666EDZ is a fully featured evaluation Kit for the AD7666. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.

EVAL-AD7666
AD7666 Evaluation Kit

Latest Discussions

Recently Viewed