AD7606-6

PRODUCTION

6-Channel DAS with 16-Bit, Bipolar Input, Simultaneous Sampling ADC

Part Models
2
1ku List Price
Starting From $16.24
Viewing:

Part Details

  • 8/6/4 simultaneously sampled inputs
  • True bipolar analog input ranges: ±10 V, ±5 V
  • Pin to pin compatible with the state-of-the-art AD7606B
  • Single 5 V analog supply and 2.3 V to 5 V VDRIVE
  • Fully integrated data acquisition solution
    • Analog input clamp protection
    • Input buffer with 1 MΩ analog input impedance
    • Second-order antialiasing analog filter
    • On-chip accurate reference and reference buffer
    • 16-bit ADC with 200 kSPS on all channels
    • Oversampling capability with digital filter
  • Flexible parallel/serial interface
    • SPI/QSPI/MICROWIRE/DSP compatible
  • Performance
    • 7 kV ESD rating on analog input channels
    • 95.5 dB SNR, −107 dB THD
    • ±0.5 LSB INL, ±0.5 LSB DNL
    • Low power: 100 mW
    • Standby mode: 25 mW
  • Temperature range: −40°C to +85°C
  • 64-lead LQFP package
AD7606-6
6-Channel DAS with 16-Bit, Bipolar Input, Simultaneous Sampling ADC
AD7606 Functional Block Diagram AD7606-6 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
isoPower 2
ADUM5000 PRODUCTION Isolated DC/DC Converter
ADUM5402 PRODUCTION Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (2/2 channel directionality)
Series Voltage References 2
ADR421 PRODUCTION Ultraprecision, Low Noise, 2.500 V XFET® Voltage References
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
Standard Digital Isolators 1
ADUM1402 PRODUCTION Quad-Channel Digital Isolator (2/2 Channel Directionality)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7606-6

AD7606-6 Evaluation Board

Product Details

The EVAL-AD7606-6SDZ is a fully featured evaluation Kit for the AD7606-6. This board operates in standalone mode or in conjunction with the Evaluation Controller Board, EVAL-SDP-CB1Z. When operated with the Evaluation Controller Board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller Board.

EVAL-AD7606-6
AD7606-6 Evaluation Board

Reference Designs

16-Channel, 16-Bit Data Acquisition System Using Two AD7606 8-Channel DAS
CN0148 Circuits from the lab

Layout Considerations for an Expandable Multichannel Simultaneous Sampling Data Acquisition System (DAS) Based on the AD7606 16-Bit, 8-Channel DAS

Features and Benefits

  • Mutlichannel simultaneous sampling data acquisition system
  • Layout guidelines for 16 bit performance
CN0148
Layout Considerations for an Expandable Multichannel Simultaneous Sampling Data Acquisition System (DAS) Based on the AD7606 16-Bit, 8-Channel DAS
16-Channel, 16-Bit Data Acquisition System Using Two AD7606 8-Channel DAS

Latest Discussions

Recently Viewed