AD7575

NOT RECOMMENDED FOR NEW DESIGNS

CMOS, 5µs 8-Bit Sampling ADC

Part Models
6
1ku List Price
Starting From $11.37

Part Details

  • Fast Conversion Time: 5 µs
  • On-Chip Track/Hold
  • Low Total Unadjusted Error: 1 LSB
  • Full Power Signal Bandwidth: 50 kHz
  • Single +5 V Supply
  • 100 ns Data Access Time
  • Low Power (15 mW typ)
  • Low Cost
  • Standard 18-Lead DlPs or 20-Terminal Surface Mount Packages

AD7575
CMOS, 5µs 8-Bit Sampling ADC
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions