AD7485

PRODUCTION

14-Bit, 1 MSPS SAR ADC

Part Models
1
1ku List Price
Starting From $14.81

Part Details

  • Fast Throughput Rate: 1 MSPS
  • Wide Input Bandwidth: 40 MHz
  • Excellent DC Accuracy Performance
  • Flexible Serial Interface
  • STANDBY Mode: 2 µA Max
  • Single 5 V Supply Operation
  • Internal 2.5 V Reference
  • See datasheet for additional features
AD7485
14-Bit, 1 MSPS SAR ADC
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions