AD7477A

PRODUCTION

10-Bit, 1 MSPS, Low-Power A/D Converter in SC70 and MSOP Packages

Part Models
7
1ku List Price
Starting From $3.07

Part Details

  • Fast throughput rate: 1 MSPS
  • Specified for VDD of 2.35 V to 5.25 V
  • Low power
    3.6 mW at 1 MSPS with 3 V supplies
    12.5 mW at 1 MSPS with 5 V supplies
  • Wide input bandwidth
    71 dB SNR at 100 kHz input frequency
  • No pipeline delays
  • Flexible power/serial clock speed management
  • High speed serial interface
    SPI/QSPI/MICROWIRE/DSP compatible
  • Standby mode: 1 µA maximum
  • 6-lead SC70 package
  • 8-lead MSOP
  • Qualified for automotive applications
AD7477A
10-Bit, 1 MSPS, Low-Power A/D Converter in SC70 and MSOP Packages
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Op Amps ≥12V 1
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
Low Power Op Amps (≤ 1mA/amp) 1
AD8031 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 1
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
Series Voltage References 2
REF193 PRODUCTION 3.0V Precision Micropower, Low Dropout, Low Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed