AD7477

PRODUCTION

1MSPS, 10-Bit ADC in 6 Lead SOT-23

Part Models
2
1ku List Price
Starting From $2.78

Part Details

  • Fast Throughput Rate: 1 MSPS
  • Specified for VDD of 2.35 V to 5.25 V
  • Low Power:
    3.6 mW Typ at 1 MSPS with 3 V Supplies
    15 mW Typ at 1 MSPS with 5 V Supplies
  • Flexible Power/Serial Clock Speed Management
  • No Pipeline Delays
  • Wide Input Bandwidth: 70 dB SNR at 100 kHz Input Frequency
  • High Speed Serial Interface SPI®/QSPI/MICROWIRE/DSP Compatible
  • Standby Mode: 1 µA Max
  • 6-Lead SOT-23 Package
AD7477
1MSPS, 10-Bit ADC in 6 Lead SOT-23
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Op Amps ≥12V 1
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
Low Power Op Amps (≤ 1mA/amp) 1
AD8031 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 1
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
Series Voltage References 2
REF193 PRODUCTION 3.0V Precision Micropower, Low Dropout, Low Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7477

AD7477 Evaluation Board

Product Details

The EVAL-AD7477CBZ is a fully featured evaluation kit for the AD7477. This board operates in stand alone mode or in conjunction with the Evaluation Controller board . When operated with the Evaluation Controller board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller board.

EVAL-AD7477
AD7477 Evaluation Board

Latest Discussions

Recently Viewed