AD7476A

PRODUCTION

12-Bit, 1 MSPS, Low-Power A/D Converter in SC70 and MSOP Packages

Part Models
13
1ku List Price
Starting From $4.91

Part Details

  • Fast throughput rate: 1 MSPS
  • Specified for VDD of 2.35 V to 5.25 V
  • Low power
    3.6 mW at 1 MSPS with 3 V supplies
    12.5 mW at 1 MSPS with 5 V supplies
  • Flexible power/serial clock speed management
  • No pipeline delays
  • High speed serial interface
    SPI/QSPI/MICROWIRE/DSP compatible
  • See data sheet for additional features
AD7476A
12-Bit, 1 MSPS, Low-Power A/D Converter in SC70 and MSOP Packages
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Op Amps ≥12V 2
ADA4000-1 PRODUCTION Single, Low Cost, Precision JFET Input Operational Amplifier
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
Low Noise Op Amps (≤ 10nV/√Hz) 1
ADA4897-1 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
Low Power Op Amps (≤ 1mA/amp) 1
ADA4084-2 RECOMMENDED FOR NEW DESIGNS

30 V, Low Noise, Rail-to-Rail Input/Output, Low Power Operational Dual Amplifier

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed