AD7457
PRODUCTIONPseudo Differential Input, 100 kSPS, 12-Bit ADC in 8-Lead SOT-23
- Part Models
- 1
- 1ku List Price
- Starting From $3.01
Part Details
- Specified for VDD of 2.7 V to
5.25 V - Very Low Power:
- 0.9 mW max at 100 kSPS with VDD = 3V
- 3 mW max at 100 kSPS with VDD = 5V - Pseudo Differential Analog Input
- 70 dB SINAD at 30 kHz Input Frequency
- No Pipeline Delays
- Serial Interface
- SPI®/QSPI™/MICROWIRE™/DSP
Compatible - Automatic Power-Down Mode
- 8 Pin SOT-23
The AD7457 is a 12-bit, low power, successive-approximation (SAR) analog-to-digital converter that features a pseudo differential analog input. This part operates from a single 2.7 V to 5.25 V power supply and features throughput rates up to 100 kSPS.
The part contains a low-noise, wide bandwidth, differential track and hold amplifier (T/H) which can handle input frequencies in excess of 1 MHz. The reference voltage for the AD7457 is applied externally to the VREF pin and can range from 100mV to VDD, depending on what suits the application.
The conversion process and data acquisition are controlled using CS and the serial clock allowing the device to interface with Microprocessors or DSPs.
The AD7457 uses advanced design techniques to achieve very low power dissipation.
PRODUCT HIGHLIGHTS
- Operation with 2.7 V to 5.25 V power supplies.
- Low power consumption. With a 3 V supply, the AD7457 offers 0.9 mW maximum power consumption for a 100 kSPS throughput rate.
- Pseudo differential analog input.
- Flexible power/serial clock speed management. The conversion rate is determined by the serial clock, allowing the power to be reduced as the conversion time is reduced through the serial clock speed increase. Automatic power-down after conversion allows the average power consumption to be reduced.
- Variable voltage reference input.
- No pipeline delays.
- Accurate control of the sampling instant via the CS input and once-off conversion control.
- ENOB > 10 bits typically with 500 mV reference.
Documentation
Data Sheet 1
Technical Articles 1
Product Highlight 1
Product Highlight 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7457BRTZ-REEL7 | 8-Lead SOT-23 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 16, 2017 - 16_0291 CANCELLED: Addition of Amkor Philippines as Alternate Assembly Site for 5L, 6L and 8L SOT23 Chip-On-Lead Packages |
||
AD7457BRTZ-REEL7 | PRODUCTION | |
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD7457BRTZ-REEL7 | PRODUCTION | |
Feb 4, 2010 - 10_0009 Halogen Free Material Change for SOT_23 Products |
||
AD7457BRTZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 2 | ||
AD8655 | PRODUCTION | Low Noise, Precision CMOS Amplifier |
AD8656 | PRODUCTION | Low Noise, Precision CMOS Dual Amplifier |
Series Voltage References 1 | ||
ADR421 | PRODUCTION | Ultraprecision, Low Noise, 2.500 V XFET® Voltage References |
Shunt Voltage References 1 | ||
AD780 | PRODUCTION | 2.5 V/3.0 V High Precision Reference |
Single-Ended to Differential Amplifiers 1 | ||
ADA4940-1 | PRODUCTION | Ultralow Power, Low Distortion ADC Driver |