AD7453

PRODUCTION

Pseudo Differential, 555 kSPS, 12-Bit A/D Converter in 8-Lead SOT-23

Part Models
1
1ku List Price
Starting From $4.68

Part Details

  • Low Power at max Throughput Rate:
    - 7 mW typ at 555 kSPS with 5 V Supplies
    - 3 mW typ at 555 kSPS with 3 V Supplies
  • Wide Input Bandwidth:
    - 70 dB SINAD at 100 kHz Input Frequency
  • Flexible Power/Serial Clock Speed Management
  • Specified for VDD of 2.7 V to 5.25 V
  • Pseudo Differential Analog Input
  • No Pipeline Delays
  • High Speed Serial Interface SPI®/QSPI™/MICROWIRE™/DSP Compatible
  • Power-Down Mode: 1 µA max
  • 8 Pin SOT-23 Package
AD7453
Pseudo Differential, 555 kSPS, 12-Bit A/D Converter in 8-Lead SOT-23
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low Input Bias Current Op Amps (≤100 pA) 1
ADA4051-1 PRODUCTION 1.8 V, µpower, Zero-Drift, RRIO Single Amplifier
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 1
AD8655 PRODUCTION Low Noise, Precision CMOS Amplifier
Rail-to-Rail Op Amps 1
AD8505 PRODUCTION 20 µA Maximum, RRIO, Zero Input Crossover Distortion Single Op Amp
Series Voltage References 1
ADR421 PRODUCTION Ultraprecision, Low Noise, 2.500 V XFET® Voltage References
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed