AD7450
PRODUCTIONDifferential Input, 1 MSPS, 12-BIT SAR ADC
- Part Models
- 6
- 1ku List Price
- Starting From $6.33
Part Details
|
|
The AD7450 is a 12-bit, high speed, low power, successive-approximation (SAR) analog-to-digital converter featuring a fully differential analog input. It operates from a single 3 V or 5 V power supply and features throughput rates up to 833 kSPS or 1 MSPS respectively.
This part contains a low-noise, wide bandwidth, differential track and hold amplifier (T/H) which can handle input frequencies in excess of 1 MHz with the –3 dB point being 20 MHz typically. The reference voltage for the AD7450 is applied externally to the VREF pin and can be varied from 100 mV to 3.5 V depending on the power supply and what suits the application. The value of the reference voltage determines the common mode voltage range of the part. With this truly differential input structure and variable reference input, the user can select a variety of input ranges and bias points.
The conversion process and data acquisition are controlled using CS and the serial clock allowing the device to interface with Microprocessors or DSPs. The input signals are sampled on the falling edge of CS and the conversion is also initiated at this point. The SAR architecture of this part ensures that there are no pipeline delays.
The AD7450 uses advanced design techniques to achieve very low power dissipation at high throughput rates.
Documentation
Data Sheet 1
Technical Articles 2
Informational 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7450ARMZ | 8-Lead MSOP | ||
AD7450ARMZ-REEL7 | 8-Lead MSOP | ||
AD7450ARZ | 8-Lead SOIC | ||
AD7450ARZ-REEL7 | 8-Lead SOIC | ||
AD7450BRMZ | 8-Lead MSOP | ||
AD7450BRZ | 8-Lead SOIC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jan 5, 2015 - 14_0246 Qualification of ASE Chungli, as an Alternate Assembly Site for Select MSOP Devices |
||
AD7450ARMZ | PRODUCTION | |
AD7450ARMZ-REEL7 | PRODUCTION | |
AD7450BRMZ | PRODUCTION | |
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
AD7450ARMZ | PRODUCTION | |
AD7450ARMZ-REEL7 | PRODUCTION | |
AD7450BRMZ | PRODUCTION | |
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD7450ARMZ | PRODUCTION | |
AD7450ARMZ-REEL7 | PRODUCTION | |
AD7450ARZ | PRODUCTION | |
AD7450ARZ-REEL7 | PRODUCTION | |
AD7450BRMZ | PRODUCTION | |
AD7450BRZ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.