AD74115H

RECOMMENDED FOR NEW DESIGNS

Single-Channel, Software Configurable Input and Output with HART Modem

Part Models
2
1ku List Price
Starting From $9.62

Part Details

  • Single-channel software configurable input and output
  • Multiple configurable modes to a single pin
    • Voltage input
    • Current input
    • Voltage output
    • Current output
    • Digital input
    • Digital output
    • 2-wire, 3-wire, or 4-wire RTD measurements
    • Thermocouple measurement
  • Overvoltage tolerant on screw terminal facing pins, powered or unpowered
  • Auxiliary high voltage sense pins
  • 10 ppm/°C reference temperature coefficient
  • 16-bit, Σ-Δ ADC with optional 50 Hz and 60 Hz rejection
  • 14-bit monotonic DAC
  • Unipolar and bipolar capability
  • Integrated HART modem
  • On-chip diagnostics including open-circuit and short-circuit detection
  • Internal temperature sensor, ±5°C accuracy
  • SPI-compatible
  • Wide power supply range
  • Programmable power control
  • Temperature range: −40°C to +105°C
  • 48-lead LFCSP
AD74115H
Single-Channel, Software Configurable Input and Output with HART Modem
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
isoPower 1
ADP1034 RECOMMENDED FOR NEW DESIGNS 3-Channel Isolated Micropower Management Unit with Seven Digital Isolators and Programmable Power Control
Series Voltage References 1
ADR4525 PRODUCTION Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-AD74115H

Evaluating the AD74115H Single-Channel, Software Configurable Input and Output with HART Modem

Features and Benefits

  • Fully featured evaluation board for the AD74115H
  • System power and isolation provided by the ADP1034
  • On-board 2.5 V ADR4525 reference
  • SPI compatible
  • PC-based software for control
  • No-OS MBED drivers providing example code in C

Product Details

The EVAL-AD74115H-ARDZ is a fully featured evaluation board that can be used to evaluate the features of the AD74115H in a full system solution where power and isolation are provided by the ADP1034. The AD74115H is a single-channel, software configurable, input and output device. The device has functionality for analog output, analog input, digital input, digital output, and 2-wire, 3-wire, and 4-wire resistance temperature detector (RTD) measurements integrated into a single-chip solution with a compatible serial peripheral interface (SPI).

The EVAL-AD74115H-ARDZ can be controlled via a system demonstration platform (SDP) board. The EVAL-SDP-CK1Z (SDP-K1) board allows the EVAL-AD74115H-ARDZ to be controlled via the USB port of a PC using the AD74115H evaluation software. The EVAL-AD74115H-ARDZ requires an operating supply of 4.5 V to 60 V. The PC provides power to the SDP-K1 board.

For full details on the AD74115H and ADP1034, see the AD74115H and ADP1034 data sheets, which must be consulted in conjunction with this user guide when using the EVAL-AD74115H-ARDZ.

EVAL-AD74115H
Evaluating the AD74115H Single-Channel, Software Configurable Input and Output with HART Modem

Latest Discussions

Recently Viewed