AD7402

RECOMMENDED FOR NEW DESIGNS

16-Bit, Isolated Sigma-Delta Modulator

Part Models
3
1ku List Price
Starting From $3.60

Part Details

  • 10 MHz internal clock rate
  • 16 bits, no missing codes
  • Signal-to-noise ratio (SNR): 87 dB typical
  • Effective number of bits (ENOB): 13.5 bits typical
  • Typical offset drift vs. temperature: 1.7 µV/°C
  • On-board digital isolator
  • On-board reference
  • Full-scale analog input range: ±320 mV
  • −40°C to +105°C operating range
  • High common-mode transient immunity: >25 kV/µs
  • 8-lead, wide-body SOIC, with increased creepage package
  • Slew rate limited output for low electromagnetic interference (EMI)
AD7402
16-Bit, Isolated Sigma-Delta Modulator
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Buck Regulators 1
ADP2441 RECOMMENDED FOR NEW DESIGNS 36 V,1 A, Synchronous, Step-Down DC-DC Regulator
isoPower 1
ADUM6000 PRODUCTION Isolated, 5 kV, DC/DC Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1


Evaluation Kits

EVAL-AD7402

Evaluation board for evaluating AD7402 16-Bit, Isolated Sigma-Delta Modulator

Features and Benefits

  • Full featured evaluation board for the AD7403 
  • On-board power supplies 
  • Standalone capability
  • System demonstration platform (SDP-H1) compatible (EVAL-SDP-CH1Z) 
  • PC software for control and data analysis (CD with software included in evaluation kit)

Product Details

The EVAL-AD7402-8FMCZ is a full featured evaluation board designed to allow the user to easily evaluate all features of the AD7402 isolated analog-to-digital converter (ADC). The evaluation board can be controlled by the EVAL-SDP-CH1Z via FMCZ connector (J9). The SDP-H1 board (EVAL-SDP-CH1Z) allows the evaluation board to be controlled through a USB port of a PC using the evaluation board software available for download from the product page or from the included installer CD.

On-board components include the following:

ADuM6000: isolated iCoupler® 5kV, DC / DC converter
ADP2441: 36 V, 1A, synchronous, step down DC-DC regulator
ADP7104ARDZ-5.0: 5 V low noise LDO


Evaluation Kit Contents

  • Evaluation board
  • CD containing evaluation board software installation
Additional Equipment Required
  • EVAL-SDP-CH1Z (must be ordered separately) includes a USB cable and 12v wall wart.
  • Signal source
  • PC running Windows XP SP3, Windows Vista, or Windows 7 with USB 2.0 port

eval board
FMCMOTCON2

OBSOLETE: AD-FMCMOTCON2-EBZ Evaluation Board

Features and Benefits

This evaluation board is obsolete and no longer recommended.


The FMCMOTCON2 evaluation kit enables users to:

  • Model and implement motor control algorithms rapidly for high performance servo systems, incorporating system modelling and design concepts using Mathworks model based design
  • Reduce time needed to move a motor control system from concept to production, by providing a prototyping system to verify the hardware and control algorithms before moving to production stage.

Product Details

This evaluation board is obsolete and no longer recommended.


The AD-FMCMOTCON2-EBZ is a complete high performance servo system on an FPGA Mezzanine Card (FMC) board, the purpose of which is to provide a complete motor drive system demonstrating efficient and high dynamic control of three phase PMSM and induction motors up to 48V and 20A.

Two motors can be driven at the same time, each motor having its separate power supply. The system incorporates high quality power sources; reliable power, control, and feedback signals isolation; accurate measurement of motor current & voltage signals; high speed interfaces for control signals to allow fast controller response; industrial Ethernet high speed interfaces; single ended Hall, differential Hall, encoder and resolver interfaces; digital position sensors interface; flexible control with a FPGA/SoC interface.

The kit consists of two boards: a controller board and a drive board. An optional AD-DYNO2-EBZ dynamometer can also be purchased through Avnet and is intended to be an extension of the drive system.

Controller Board

  • Digital board for interfacing with the low and high voltage drive boards
  • Compatible with all Xilinx FPGA platforms with FMC LPC or HPC connectors
  • FMC signals voltage adaptation interface for seamless operation on all FMC voltage levels
  • Fully isolated digital control and feedback signals
  • Isolated Xilinx XADC interface
  • 2 x Gbit Ethernet PHYs for high speed industrial communication, with 3rd party EtherCAT support
  • Single ended Hall, Differential Hall, Encoder, Resolver interfaces
  • Digital sensors interfaces
    • EnDat
    • BISS Interface

Drive Board

  • Drives motors up to 48V @ 20A
  • Drives 2 motors simultaneously
  • High frequency drive stage implemented with ADI isolated gate drivers
  • Supported motor types
    BLDC
    PMSM
    Brushed DC
    Stepper (bipolar / unipolar)
  • Integrated over current protection
  • Reverse voltage protection
  • Current and Voltage measurement using isolated ADCs
  • BEMF zero cross detection for sensorless control of PMSM or BLDC motors
  • Separate voltage supplies for the 2 motors so that the motors don't influence each other

Dynamometer System with Embedded Control

  • Two BLDC motors connected by a rigid couple in a dyno setup, which can be used to test real-time motor control performance.
  • One BLDC motor acts as an electronically adjustable load and is driven by the embedded control system. This motor can be directly connected to the FMC motor drive to get complex / active loads. The load can be driven also by the AD-FMCMOTCON2-EBZ to implement dynamic load profiles.
  • The other BLDC motor is driven by the FMC motor drive.
  • Measurement and display of load motor current
  • Measurement and display of load motor speed
  • External control using Analog Discovery and MathWorks Instrumentation Control Toolbox

Software:

Example reference designs showing how to use the platform with Xilinx® FPGAs or SoCs and high performance control algorithms from Mathworks® are provided together with the hardware. Information on the FMC board, and how to use it, the design package that surrounds it, and the software which can make it work, can be found by clicking the software link.

EVAL-AD7402
Evaluation board for evaluating AD7402 16-Bit, Isolated Sigma-Delta Modulator
FMCMOTCON2
OBSOLETE: AD-FMCMOTCON2-EBZ Evaluation Board

Latest Discussions

Recently Viewed