AD7399
PRODUCTIONQuad, Serial-Input 10-Bit DAC
- Part Models
- 4
- 1ku List Price
- Starting From $6.38
Part Details
- AD7398 - 12-bit resolution
AD7399 - 10-bit resolution - Programmable power shutdown
- Single (3 V to 5 V) or dual (±5 V) supply operation
- 3-wire, serial SPI®-compatible interface
- Internal power-on reset
- Double buffered registers for simultaneous multichannel DAC update
- Four separate rail-to-rail reference inputs
- Thin profile, TSSOP-16 package available
- Low tempco: 1.5 ppm/°C
- Qualified for automotive applications
The AD7398 / AD7399 family of quad, 12-bit/10-bit, voltage output digital-to-analog converters (DACs) is designed to operate from a single 3 V to 5 V supply or a dual ±5 V supply. Built with the Analog Devices, Inc. robust CBCMOS process, these monolithic DACs offer the user low cost with ease-of-use in single or dual-supply systems.
The applied external reference, VREF, determines the full-scale output voltage. Valid VREF values include VSS < VREF < VDD that result in a wide selection of full-scale outputs. For multiplying applications, ac inputs can be as large as ±5 VP.
A doubled-buffered serial-data interface offers high speed, 3-wire, SPI- and microcontroller-compatible inputs using serial data-in (SDI), clock (CLK), and a chip-select (CS). A common level-sensitive, load-DAC strobe (LDAC) input allows simultaneous update of all DAC outputs from previously loaded input registers. Additionally, an internal power-on reset forces the output voltage to zero at system turn on. An external asynchronous reset (RS) also forces all registers to the zero code state. A programmable power-shutdown feature reduces power dissipation on unused DACs.
Both parts are offered in the same pinout, enabling users to select the appropriate resolution for their application without redesigning the layout. For 8-bit resolution applications, see the pin-compatible AD7304 product.
The AD7398 / AD7399 are specified over the extended industrial (−40°C to +125°C) temperature range. Parts are available in 16-lead, wide body SOIC and ultracompact, thin, 1.1 mm TSSOP packages.
APPLICATIONS
- Automotive output voltage span
- Portable communications
- Digitally controlled calibration
- PC peripherals
Documentation
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7399BRUZ | 16-Lead TSSOP | ||
AD7399BRUZ-REEL7 | 16-Lead TSSOP | ||
AD7399BRZ | 16-Lead SOIC Wide | ||
AD7399BRZ-REEL | 16-Lead SOIC Wide |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
AD7399BRUZ | PRODUCTION | |
AD7399BRUZ-REEL7 | PRODUCTION | |
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
AD7399BRZ | PRODUCTION | |
AD7399BRZ-REEL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
AD5314 | PRODUCTION | 2.5 V to 5.5 V, 500 µA, Quad Voltage Output 10-Bit DAC in 10-Lead Packages |
AD5724R | PRODUCTION | Complete, Quad, 12-Bit, Serial Input, Unipolar/Bipolar Voltage Output DAC with Internal Reference |
AD5624R | PRODUCTION | Quad,12-Bit nanoDAC® with 5ppm/°C On-Chip Reference |
AD5317R | PRODUCTION | Quad, 10-Bit nanoDAC® with 2 ppm/°C Reference, SPI Interface |
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool