AD7143

Obsolete

Programmable Controller for Capacitance Touch Sensors

Part Models
1
1ku List Price
price unavailable

Part Details

  • Programmable capacitance-to-digital converter
    25 ms update rate (@ maximum sequence length)
    Better than 1 fF resolution
    8 capacitance sensor input channels
    No external RC tuning components required
    Automatic conversion sequencer
  • On-chip automatic calibration logic
    Automatic compensation for environmental changes
    Automatic adaptive threshold and sensitivity levels
  • On-chip RAM to store calibration data
  • I2C®-compatible serial interface
  • Separate VDRIVE level for serial interface
  • Interrupt output for host controller
  • 16-lead, 4 mm x 4 mm LFCSP-VQ
  • 2.6 V to 3.6 V supply voltage
  • Low operating current
    Full power mode: less than 1 mA
    Low power mode: 50 µA
AD7143
Programmable Controller for Capacitance Touch Sensors
Ask a Question

Documentation

Learn More

Software Resources

Latest Discussions

Recently Viewed