AD713

NOT RECOMMENDED FOR NEW DESIGNS

Precision, High Speed, BiFET Quad Op Amp

Part Models
6
1ku List Price
Starting From $7.25

Part Details

  • DC PERFORMANCE
    1.5 mV maximum offset voltage
    8 µV/°C typical drift
    150 V/mV minimum open-loop gain
    2 µV p-p typical Noise, 0.1 Hz to 10 Hz
    True 14-Bit Accuracy
    Single Version: AD711
    Dual Version: AD712
  • Available in 16-lead SOIC, 14-lead P-DIP and Hermetic Cerdip Packages
  • AC PERFORMANCE
    1 µs Settling to 0.01% for 10 V Step
    20 V/µs Slew Rate
    0.0003% Total Harmonic Distortion (THD)
    4 MHz Unity Gain Bandwidth
AD713
Precision, High Speed, BiFET Quad Op Amp
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4610-4 RECOMMENDED FOR NEW DESIGNS Low Noise, Precision, Rail-to-Rail Output, JFET Quad Op Amplifiers
ADA4000-4 PRODUCTION Quad, Low Cost, Precision JFET Input Operational Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • AD713

AD713 SPICE Macro Models 7

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed