AD684

PRODUCTION

Monolithic Quad Sample-and-hold Amplifier (SHA)

Part Models
5
1ku List Price
Starting From $106.35
Viewing:

Part Details

  • Four Matched Sample-and-Hold Amplifiers
  • Independent Inputs, Outputs and Control Pins
  • 500 µs Hold Mode Settling
  • 1 µs Maximum Acquisition Time to 0.01%
  • Low Droop Rate: 0.01 µV/µs
  • Internal Hold Capacitors
  • 75 ps Maximum Aperture Jitter
  • Low Power Dissipation: 430 mW
  • 0.3" Skinny DIP Package
  • MIL-STD-883 Compliant Versions Available
AD684
Monolithic Quad Sample-and-hold Amplifier (SHA)
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed