AD676

PRODUCTION

16-Bit Parallel 100 kSPS Sampling ADC

Part Models
9
1ku List Price
Starting From $71.54

Part Details

  • Auto-calibrating
  • On-Chip Sample-Hold Function
  • Parallel Output Format
  • 16 Bits No Missing Codes
  • ±1 LSB INL
  • –97 dB THD
  • 90 dB S/(N+D)
  • 1 MHz Full Power Bandwidth
AD676
16-Bit Parallel 100 kSPS Sampling ADC
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD676 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed