AD667S
PRODUCTIONAerospace 12-Bit Microprocessor Compatible DAC
- Part Models
- 6
- 1ku List Price
- Starting From $188.30
Part Details
|
|
The AD667 is a complete voltage output 12-bit digital-to-analog converter including a high stability buried Zener voltage reference and double-buffered input latch on a single chip. The converter uses 12 precision high speed bipolar current steering switches and a laser trimmed thin-film resistor network to provide fast settling time and high accuracy.
Microprocessor compatibility is achieved by the on-chip double-buffered latch. The design of the input latch allows direct interface to 4-, 8-, 12-, or 16-bit buses. The 12 bits of data from the first rank of latches can then be transferred to the second rank, avoiding generation of spurious analog output values. The latch responds to strobe pulses as short as 100 ns, allowing use with the fastest available microprocessors.
The functional completeness and high performance in the AD667 results from a combination of advanced switch design, high speed bipolar manufacturing process, and the proven laser wafer-trimming (LWT) technology. The AD667 is trimmed at the wafer level and is specified to ±1/2 LSB over the full operating temperature range.
The subsurface (buried) Zener diode on the chip provides a low noise voltage reference which has long-term stability and temperature drift characteristics comparable to the best discrete reference diodes. The laser trimming process which provides the excellent linearity, is also used to trim the absolute value of the reference as well as its temperature coefficient. The AD667 is thus well suited for wide temperature range performance with ±1/2 LSB maximum linearity error and guaranteed monotonicity over the full temperature range.
Documentation
Data Sheet 1
High Dose Rate Radiation Reports 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD667-000C | 28 ld CerDIP | ||
AD6670703D | 28-Lead CerDIP (Side Brazed) | ||
AD6670703F | 28-Lead CerDIP | ||
AD6670713F | 28-Lead CerDIP | ||
AD667D-EMX | 28-Lead CerDIP (Side Brazed) | ||
AD667F-EMX | CER. FLATPACK WITH LEADS |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 30, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
AD667-000C | PRODUCTION | |
AD6670703D | PRODUCTION | |
AD6670703F | PRODUCTION | |
AD6670713F | PRODUCTION | |
Nov 18, 2015 - 15_0219 Laser Marking Standardization for Aerospace Packages |
||
AD667-000C | PRODUCTION | |
AD6670703D | PRODUCTION | |
AD6670703F | PRODUCTION | |
AD6670713F | PRODUCTION | |
Oct 2, 2013 - 13_0163 Qualify TSSI Cavite, Phils for Burn-in and Life Test of MIL-PRF-38535 QMLV Aerospace Devices |
||
AD6670703D | PRODUCTION | |
AD6670703F | PRODUCTION | |
AD6670713F | PRODUCTION | |
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
AD6670703D | PRODUCTION | |
AD6670703F | PRODUCTION | |
AD6670713F | PRODUCTION | |
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
AD6670703D | PRODUCTION | |
AD6670703F | PRODUCTION | |
AD6670713F | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on AD667S yet. Have something to say?
Start a Discussion on EngineerZone®