AD6644

PRODUCTION

14-Bit, 40 MSPS/65 MSPS Analog-to-Digital Converter

Part Models
2
1ku List Price
Starting From $51.55
Viewing:

Part Details

  • 65 MSPS guaranteed sample rate
  • 40 MSPS version available
  • Sampling jitter < 300 fs
  • 100 dB multitone SFDR
  • 1.3 W power dissipation
  • Differential analog inputs
  • Pin compatible to AD6645
  • Twos complement digital output format
  • 3.3 V CMOS compatible
  • Data-ready for output latching
AD6644
14-Bit, 40 MSPS/65 MSPS Analog-to-Digital Converter
AD6644 Functional Block Diagram AD6644 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 14

Technical Articles 6

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

Latest Discussions

Recently Viewed