AD585

NOT RECOMMENDED FOR NEW DESIGNS

Complete Monolithic SHA Circuit

Part Models
10
1ku List Price
Starting From $54.19
Viewing:

Part Details

  • 3.0 ms Acquisition Time to 60.01% max
  • Low Droop Rate: 1.0 mV/ms max
  • Sample/Hold Offset Step: 3 mV max
  • Aperture Jitter: 0.5 ns
  • Extended Temperature Range: –55°C to +125°C
  • Internal Hold Capacitor
  • Internal Application Resistors
  • See datasheet for additional features
AD585
Complete Monolithic SHA Circuit
AD585-pcl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed