AD5763
PRODUCTIONComplete Dual, 16-Bit High Accuracy, Serial Input, ±5 V DAC
- Part Models
- 2
- 1ku List Price
- Starting From $13.88
Part Details
- Complete dual, 16-bit DAC
- Programmable output range
±4.096 V, ±4.201 V, or ±4.311 V - ±1 LSB maximum INL error, ±1 LSB maximum DNL error
- Low noise: 70 nV/√Hz
- Settling time: 10 μs maximum
- Integrated reference buffers
- On-chip die temperature sensor
- Output control during power-up/brownout
- See datasheet for additional features
The AD5763 is a dual, 16-bit, serial input, bipolar voltage output digital-to-analog converter (DAC) that operates from supply voltages of ±4.75 V up to ±5.25 V. The nominal full-scale output range is ±4.096 V. The AD5763 provides integrated output amplifiers, reference buffers, and proprietary power-up/ power-down control circuitry. The part also features a digital I/O port, which is programmed via the serial interface. The part incorporates digital offset and gain adjust registers per channel.
The AD5763 is a high performance converter that offers guar- anteed monotonicity, integral nonlinearity (INL) of ±1 LSB, low noise, and 10 μs settling time. During power-up (when the supply voltages are changing), the outputs are clamped to 0 V via a low impedance path.
The AD5763 uses a serial interface that operates at clock rates of up to 30 MHz and is compatible with DSP and microcontroller interface standards. Double buffering allows the simultaneous updating of all DACs. The input coding is programmable to either twos complement or offset binary formats. The asynchronous clear function clears all DAC registers to either bipolar zero or zero scale depending on the coding used. The AD5763 is ideal for both closed-loop servo control and open-loop control applications. The AD5763 is available in a 32-lead TQFP, and offers guaranteed specifications over the −40°C to +105°C industrial temperature range. Figure 1 contains a functional block diagram of the AD5763.
APPLICATIONS
- Industrial automation
- Open-loop/closed-loop servo control
- Process control
- Data acquisition systems
- Automatic test equipment
- Automotive test and measurement
- High accuracy instrumentation
Documentation
Data Sheet 1
Application Note 1
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD5763CSUZ | 32-Lead TQFP (7mm x 7mm x 1mm) | ||
AD5763CSUZ-REEL7 | 32-Lead TQFP (7mm x 7mm x 1mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Nov 16, 2009 - 06_0157 Qualification of the 8" H6 Thin Film BiPolar Wafer Fab Process at Analog Devices, Limerick, Ireland |
||
AD5763CSUZ | PRODUCTION | |
AD5763CSUZ-REEL7 | PRODUCTION | |
Sep 8, 2009 - 09_0162 AD5763/65 Redesign (Metal Layer Edit) and Datasheet Update |
||
AD5763CSUZ | PRODUCTION | |
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
AD5763CSUZ | PRODUCTION | |
AD5763CSUZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool