AD574S
PRODUCTIONAerospace 12-Bit-ADC w/Microprocessor Interface
- Part Models
- 7
- 1ku List Price
- Starting From $188.30
Part Details
|
|
The AD574A is a complete 12-bit successive-approximation analog-to-digital converter with 3-state output buffer circuitry for direct interface to an 8- or 16-bit microprocessor bus. A high precision voltage reference and clock are included on-chip, and the circuit guarantees full-rated performance without external circuitry or clock signals.
The AD574A design is implemented using Analog Devices' Bipolar/I2L process, and integrates all analog and digital functions on one chip. Offset, linearity and scaling errors are minimized by active laser-trimming of thin-film resistors at the wafer stage. The voltage reference uses an implanted buried Zener for low noise and low drift. On the digital side, I2L logic is used for the successive-approximation register, control circuitry and 3-state output buffers.
*Protected by U.S. Patent Nos. 3,803,590; 4,213,806; 4,511,413; RE 28,633.Documentation
Data Sheet 1
Technical Articles 1
Cross Reference Guide 1
High Dose Rate Radiation Reports 1
Single Event Effects Radiation Reports 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
5962R8512701VXA | 28-Lead CerDIP | ||
5962R8512701VZA | 28 ld Flatpack | ||
5962R8512702VXA | 28-Lead CerDIP | ||
5962R8512702VZA | 28 ld Flatpack | ||
AD574-000C | None Available | ||
AD574AUF-EMX | CER. FLATPACK WITH LEADS | ||
AD574R000C | None Available |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 30, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
5962R8512701VXA | PRODUCTION | |
5962R8512701VZA | PRODUCTION | |
5962R8512702VXA | PRODUCTION | |
5962R8512702VZA | PRODUCTION | |
AD574-000C | ||
AD574AUF-EMX | PRODUCTION | |
AD574R000C | ||
Nov 18, 2015 - 15_0219 Laser Marking Standardization for Aerospace Packages |
||
5962R8512701VXA | PRODUCTION | |
5962R8512701VZA | PRODUCTION | |
5962R8512702VXA | PRODUCTION | |
5962R8512702VZA | PRODUCTION | |
AD574-000C | ||
AD574AUF-EMX | PRODUCTION | |
AD574R000C | ||
Oct 2, 2013 - 13_0163 Qualify TSSI Cavite, Phils for Burn-in and Life Test of MIL-PRF-38535 QMLV Aerospace Devices |
||
5962R8512701VXA | PRODUCTION | |
5962R8512701VZA | PRODUCTION | |
5962R8512702VXA | PRODUCTION | |
5962R8512702VZA | PRODUCTION | |
AD574AUF-EMX | PRODUCTION | |
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
5962R8512701VXA | PRODUCTION | |
5962R8512701VZA | PRODUCTION | |
5962R8512702VXA | PRODUCTION | |
5962R8512702VZA | PRODUCTION | |
AD574AUF-EMX | PRODUCTION | |
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
5962R8512701VXA | PRODUCTION | |
5962R8512701VZA | PRODUCTION | |
5962R8512702VXA | PRODUCTION | |
5962R8512702VZA | PRODUCTION | |
AD574AUF-EMX | PRODUCTION | |
Feb 12, 2010 - 09_0276 AD574 Class S Models Change from 100mm to 150mm Wafer Diameter |
||
5962R8512701VXA | PRODUCTION | |
5962R8512701VZA | PRODUCTION | |
5962R8512702VXA | PRODUCTION | |
5962R8512702VZA | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.