AD5732

PRODUCTION

Complete, Dual, 14-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC

Part Models
2
1ku List Price
Starting From $6.68

Part Details

  • Complete, dual, 14-bit digital-to-analog converter (DAC)
  • Operates from single/dual supplies
  • Software programmable output range
    +5 V, +10 V, +10.8 V, ±5 V, ±10 V, ±10.8 V
  • INL error: ±16 LSB maximum, DNL error: ±1 LSB maximum
  • Total unadjusted error (TUE): 0.1% FSR maximum
  • Settling time: 10 μs typical
  • Integrated reference buffers
  • Please see data sheet for additional features
AD5732
Complete, Dual, 14-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Evaluation Kits

eval board
EVAL-AD5754R

AD5754R Evaluation Board

Product Details

The evaluation board for the AD5754R uses the printer port to conect to a PC, using the software provided to control the part.

EVAL-AD5754R
AD5754R Evaluation Board

Latest Discussions

Recently Viewed