AD573

NOT RECOMMENDED FOR NEW DESIGNS

10-bit successive approximation ADC

Part Models
6
1ku List Price
Starting From $56.43

Part Details

  • Complete 10-Bit A/D Converter with Reference, Clock and Comparator
  • Full 8- or 16-Bit Microprocessor Bus Interface
  • Fast Successive Approximation Conversion—20 µs typ
  • No Missing Codes Over Temperature
  • Operates on +5 V and –12 V to –15 V Supplies
  • Low Cost Monolithic Construction
AD573
10-bit successive approximation ADC
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed